Linear actuator DFPC-160-150-D

8133079

GTIN: 4052568566319

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
160 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
12064 N
Stroke
150 mm
Position detection
Via proximity switch