Solenoid valve VSVA-BK-M52-MD-A1-1B2
8150869
GTIN: 4052568605797
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Valve function
5/2-way, single solenoid
Standard nominal flow rate (standardised to DIN 1343)
900 l/min
Pneumatic connection, port 1
Sub-base size 26 mm to ISO 15407-1
Type of actuation
Electrical



