Filter regulator MS6-LFR-3/8-D5-ERM-E11

8190246

GTIN: 4052568635589

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G3/8
Standard nominal flow rate (standardised to DIN 1343)
6000 l/min
Pressure regulation range
0.3 bar - 4 bar
Grade of filtration
40 µm