Proportional-pressure regulator VEAB-L-26-D14-Q4-LK-1R1
8191407
GTIN: 4052568684150
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3-way proportional-pressure regulator, closed
Pneumatic connection, port 1
QS-4
Electrical connection
M8x1 - Plug - To EN 60947-5-2
Standard nominal flow rate (standardised to DIN 1343)
4.5 l/min
Standard nominal flow rate 2-3
3 l/min




