Vacuum generator OVPN-14-L2-PG14-G12-UA

8199142

GTIN: 4052568661120

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal size, Laval nozzle
1.4 mm
Max. vacuum
81 %
Max. suction flow rate against atmosphere
160 l/min