Push-in L-fitting NPQO-L-G14-Q10-P5

8203309

GTIN: 4052568659417

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G1/4
Pneumatic connection, port 2
For tubing outside diameter of 10 mm
Nominal size
8 mm
Ambient temperature
0 °C - 60 °C