Push-in connector NPQO-D-Q4-E-P10

8203312

GTIN: 4052568659448

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
For tubing outer diameter of 4 mm
Pneumatic connection, port 2
For tubing outside diameter of 4 mm
Nominal size
3 mm
Ambient temperature
0 °C - 60 °C