Plastic tubing PUN-H-1/4-TRT-150-CB

8203972

GTIN: 4052568650490

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter inch
1/4
Flow-relevant bending radius
25.908 mm
Temperature-dependent operating pressure
-0.993 bar - 9.997 bar
Ambient temperature
-35 °C - 63 °C