Suction cup with connection VASB-40-1/4-NBR-F1A

8204433

GTIN: 4052568658489

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
40 mm
Effective suction diameter
32 mm
Suction cup shape
Round protective bellows 1.5-fold
Material suction cup
NBR