Suction cup with connector OGVM-40-S-N-G38F

8211014

GTIN: 4052568790318

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
40 mm
Suction cup shape
Round, flat
Holding force at nominal operating pressure
53 N
Material suction cup
NBR