FGS addresses these requirements with a new production line built around a 60-ton press. Every three seconds, it forms 25 dough balls into 25 tortillas with a diameter of 25 cm. Four servo motors EMMT from Festo distribute the pressing force evenly and control it precisely throughout the process.

Combined with an intelligent mechanical concept and uniform heating, the servo-driven press eliminates the need for shimming and achieves greater dimensional accuracy than conventional production lines. Tortilla manufacturers thus benefit from consistently high product quality, increased productivity and high overall equipment effectiveness.

A growing market for wheat tortillas

Tortillas are among the best-known types of flatbread worldwide. Around 30% are wheat tortillas – the market segment on which FGS focuses. “Convenience,” says Frank Cohnen, CCO at FGS, when asked what is driving the market’s rapid growth. Demand is increasing as wheat tortillas are not only sold as supermarket products on their own and as modern alternative to conventional bread but are also used more often in convenience meals. Wheat tortillas fit well with changing eating habits and form the basis for wraps, one of the most widely used convenience food formats.

Why tortilla manufacturers need higher-capacity production lines

The global flatbread market is expected to grow from around USD 50 billion annually to USD 100 billion by 2032. “Ten percent growth means that a producer with ten production lines needs to add a new line every year,” says Frank Cohnen, describing the capacity challenge facing tortilla manufacturers. The Dutch machine builder FGS is addressing this demand with a new production concept. According to FGS, the line achieves an overall equipment effectiveness that is 20% higher than the industry average.

While comparable production lines produce around 19,000 tortillas per hour at a diameter of 25 cm, the new FGS1600 line reaches an impressive 30,000. “That makes a big difference over the course of a day,” says Guillaume Dippel, CEO of FGS. At the center of the solution is a 60-ton servo-driven press – an approach that is still uncommon in tortilla production.

The challenge of consistent tortilla size and quality

FGS’s parent company, GDO, entered the tortilla market more than ten years ago. One of the first things the engineering team noticed was the widespread use of hydraulic press drives. “We don’t consider hydraulics a good fit for machines in the food industry. Based on our experience in other sectors, we knew there were better ways to control pressing force,” says Guillaume Dippel.

Dough is a demanding material. Its behavior changes depending on the recipe and production conditions, including temperature and aeration. At the same time, tortilla diameter is a critical quality factor. “When you automate the packaging process, tolerances are tight,” explains Maarten Janssens, CTO at FGS. As more downstream processes are automated, consistent shape, diameter and roundness become essential for reliable handling and packaging.

How Festo servo motors power high-speed tortilla production

In the FGS tortilla line, four servo motors EMMT from Festo operate in tandem with servo drives CMMT to control the press. Together, they generate 60 tons of pressing force and form 25 dough balls weighing between 70 and 90 grams each into tortillas with a diameter of 25 cm within three seconds.

Choosing servo motors for such a highly dynamic press was not an obvious decision. “Initially, we even thought that the required cycle time might be too demanding,” says John Zoontjens, Key Account Manager at Festo. FGS nevertheless wanted to use servo technology from Festo. “If there’s a problem, Festo solves it,” says Guillaume Dippel, who already knew Festo from previous projects.

Festo became involved early in the design phase and worked closely with the engineering team to size the motors, power electronics and mechanical transmission. One challenge was the mass inertia of the original pulleys. Their weight required too much energy during rapid acceleration. “The motors had to work so hard to achieve the cycle time that it became a real issue,” explains John Zoontjens. Festo engineer Tom Wesstein together with GDO engineer Edmond van de Berg redesigned the press. By using aluminium pulleys and lighter construction, they reduced the mass inertia and realized the required dynamic performance. Festo specialists also helped with the construction of the press, the PLC programming and commissioning.

Benefits of servo drive technology in tortilla production

The servo-driven press gives FGS more precise control over the pressing movement than a conventional hydraulic system. A rapid A rapid movement when approaching the product followed by a slower and more precise pressing motion. This gives the dough time to flow evenly and ensures tortilla dimensions remain consistent.

One of the main benefits is that shimming is no longer required. Conventional presses often use spacer plates to compensate for uneven force distribution. The servo-controlled system distributes the load evenly across the press and eliminates this need for manual adjustment.

For manufacturers, the solution offers several benefits:

  • Output of up to 30,000 tortillas per hour
  • Consistent tortilla diameter and roundness
  • No shimming required
  • 30% lower energy consumption
  • Smaller machine footprint
  • Faster recipe changes with minimal production loss
  • Low-maintenance drive technology
  • Easier programming and commissioning

Maarten Janssens also highlights the usability of the drive platform: “The Festo servo platform is very user-friendly, both for our programmers and for the technicians responsible for commissioning. It genuinely saves us several weeks of work.”

Achieving 85% OEE in industrial tortilla manufacturing

The FGS production line begins with a dough mixer and continues through pressing, baking, cooling, inspection, counting and stacking. The individual systems were developed either in-house or together with selected partners. Every tortilla is inspected using vision technology. Products are automatically removed if their shape does not meet the specifications, if they are damaged or if their roundness falls outside the specified tolerances. “The rejection rate on our line is much lower than what is typically seen,” says Guillaume Dippel.

According to FGS, the high productivity is the result of the software-based integration of the complete line and the precise control of every process step. Combined with the low-maintenance machine design and electric servo drives, the system scores an overall equipment effectiveness of up to 85%.


Seamless Automation

By combining pneumatic and industrial electrical automation, we offer an extremely wide-ranging portfolio of hardware, software and AI to meet every industrial motion requirement. Our open system architecture guarantees that individual components in systems from Festo and third-party suppliers will interact smoothly. Our Digital Experience provides support, from design and operation to maintenance throughout the entire project. We enhance our technology with a comprehensive range of learning opportunities that supports you every step of the way.​

That's the best fit in automation. That is Seamless Automation from Festo.

Find out more

FGS targets leadership in the global tortilla manufacturing market

FGS has processed more than 200 tons of dough on prototype lines and tested its first systems with major tortilla producers. The company now plans to establish its new production concept in the global tortilla market. “Within five years, we aim to set a new standard in tortilla production and get to a top-three position in the global market,” says Guillaume Dippel. FGS sees particular growth potential in Europe, where machine footprint, energy consumption, product quality and productivity are key decision criteria. “That’s where our growth opportunities lie,” concludes Frank Cohnen.

FGS tortilla line with servo press

  • 100% electric
  • No shimming required
  • 16 or 25 heating zones
  • 20 cycles per minute
  • Four zones with vision technology and AI-based dimensional correction
  • OEE 20% higher than standard lines
  • Output of 30,000 tortillas per hour at a diameter of 25 cm