Made-to-measure control cabinets & mounting plates

The way the pneumatic, electric and electronic components of your system are housed deserves attention. Because every industry, every location and every application places its own demands on control cabinets in terms of design, resistance, degree of protection, hygiene and safety. That's why the solutions created by Festo are exactly right for you since they are tailored to your application, including design and sizing, and are also function-tested and ready for installation. With a customised solution from Festo, you can be sure that your control cabinets and mounting plates are perfectly tailored to your needs and requirements. This means your system will be quick to install, tidy and easy to maintain. And you save yourself time and effort.

Completely ready-to-install control cabinets and mounting plates

Our service ranges from finding out the requirements to complete installation. When delivered, the control cabinets and mounting plates have been function-tested and are ready for installation. Customised automation solutions are individually designed, engineered and built precisely according to your application and are suitable for your specific site conditions and industry requirements. We have a wealth of experience with such projects. And that allows you to focus on your core business.

With a ready-to-install system, you can start production operations more quickly and, above all, more reliably and thoroughly. This is because all pneumatic, electric and electronic components can be effortlessly integrated in our high quality control cabinets and mounting plates. Depending on the version, they are optimally protected in the stainless steel control cabinet housing. If required, we also install products from third-party suppliers.

Tried-and-tested application examples in control cabinet design

Control cabinet solutions with CPX-E and VTUG

These compact control cabinets provide the optimum connection between pneumatically actuated angle seat valves and the limit switches, measuring devices and controller or process control level. The clever combination of automation system CPX-E with remote I/O and valve terminal VTUG with hot-swap function is compact, powerful and easy to install. Modules CPX-E meet the requirements of NE21 – ideal for applications in the process industry.

More about the complete solution

ATEX control cabinet for potentially explosive atmospheres

An ATEX control cabinet has special features so it can be used in potentially explosive atmospheres. The ATEX enclosure is designed to provide a safe environment for electrical devices and circuits. Modular terminal CPX with remote I/O ensures flexibility. The cabinet fulfils Directive 2014/34/EU (94/9/EC) and is approved for Ex zone 2/22. Variants for Ex zone 1/21 on request. Regional standards such as UL or CCC can also be taken into account.


Success stories of satisfied customers