Perfect for micro-movements
The ADN-S is ideal in test situations, simulation setups or test procedures like pressing buttons on devices, or in switch-on and switch-off operations which typically have small loads. Thanks to the excellent running characteristics, the ADN-S with their lightweight and scaled-down housing are reliable and durable in operation.
Can be used in any space
The ADN shows off its advantages to great effect when installed in a straightforward environment and at high density, and is also always easy to operate. The many mounting options make installation quick and easy, even in the smallest spaces. You too can easily find space for it in your application.
Flexible connections
The female thread on the piston rod provides further connection options.
How can we support you with building smaller machines and setting up your machines quickly? Our smaller cylinder options will help you do that.