• Products
  • Downloads
  • Diagrams

1. Cylinder options

Cylinder options on the ESBF

  • Guide unit including recirculating ball bearing guide with high load bearing capacity and high protection against rotation at high torques
  • Piston rod with female thread
  • Piston rod extensions

2. Position sensing

Position sensing on the ESBF

Optional position sensing via proximity switch SME/SMT-8 with alternative sensor bracket made of aluminium or plastic in clean design

3. Motor mounting

Motor mounting on the ESBF

Free choice of motor positions: axial or parallel mounting kits, can also be changed at a later date

4. Optional protection

Protected piston rod on ESBF

  • Connection of the venting hole for use in harsh or contaminated environments (IP65)
  • Protected piston rod, seal and bearing with a leak-proof bellows for use in highly contaminated environments