Flat and lightweight, yet powerful are features that set the semi-rotary drive DRRS apart. It is ideally suited for the requirements in handling and assembly technology, general and machine tool construction as well as battery production.
Thanks to its small dimensions, the semi-rotary drive DRRS can be perfectly integrated into compact machines, such as those found in the electronics industry. This semi-rotary drive impresses with its high torque, even when using a long lever arm.
The semi-rotary drive DRRS is available in numerous versions: there are eight sizes with a torque range from 0.3 to 34 Nm; eight sizes (from 8 to 40) with elastic cushioning; and six sizes (from 12 to 40) with hydraulic cushioning. What they all have in common is their high torque and low weight.
DRRS is by far the most powerful semi-rotary drive in its class; it can manage 80% more load than competitor products. The semi-rotary drive DRRD is highly recommended for peak forces of up to 1500 N.