Erleben Sie die Zukunft des grünen Wasserstoff

Treffen Sie uns auf der Hydrogen Technology Expo vom 21. bis 23. Oktober 2025 in Hamburg!

In einer Zeit, in der die Umstellung von fossilen Brennstoffen auf erneuerbare Energien von entscheidender Bedeutung ist, setzen wir uns dafür ein, die Industrie auf dem Weg zu Net Zero zu unterstützen. Besonders in energieintensiven Branchen gewinnt nachhaltig produzierter Wasserstoff immer mehr an Bedeutung – und genau hier kommen unsere fortschrittlichen Lösungen ins Spiel. Besuchen Sie uns an unserem Stand und entdecken Sie, wie Festo entlang der gesamten Wertschöpfungskette als Ihr zuverlässiger Partner die effiziente und sichere Herstellung von grünem Wasserstoff vorantreibt. Seien Sie dabei und gestalten Sie gemeinsam mit uns die Zukunft!

Highlights: Application applications live at the trade fair stand

Automation of green hydrogen production

Electrolysers are an important component in the production of green hydrogen. CO2-neutral production is carried out in them using renewable energies. Benefit from our expertise and increase the efficiency of your hydrogen production with our automation solutions.

With our many years of experience in the field of gas processing and our automation solutions for the production, infrastructure and use of hydrogen, we support you along the entire value chain. Together for a sustainable future - we are your partner for the automation of hydrogen production.

Controlling processes with positioners or proportional valves

Process Industry

Process valves of various types are used to control process variables such as flow rate, temperature, etc. These are often controlled by single-acting diaphragm actuators. These are often controlled by single-acting diaphragm actuators. In the classic case, the actuators - and therefore indirectly the process valves - are controlled using a positioner. These use various methods to measure the position of the actuator or valve and regulate it to the position required by the main controller.

Another control device is the so-called I/P transducer, a current/pressure transducer. This is primarily used in linear systems - but only if the position of the valve is not important for safety-related considerations. Proportional valves, such as the VPPM from Festo shown here, can take over the function of an I/P transducer. They usually outperform them in terms of control quality and even ease of operation

Control cabinet solutions for high requirements

Compressor station

Secure a productivity advantage with ready-to-install process valve units or pre-assembled control cabinets. Whether you need a control cabinet for potentially explosive zones or want to simplify the maintenance of your automation components, we will support you with the needs-based planning and implementation of your solution. If safety is the focus, a central automation concept can be the ideal solution.

The functional safety requirements (SIL) can also be met with our components. You benefit from our complete solutions thanks to simplified commissioning and reduced installation work. And you receive all components from a single source - precisely matched to each other and to your requirements.

No time to visit the Hydrogen Technology Expo?

Webinar connect&learn: The future of energy supply – Reverion and Festo show how hydrogen increases the efficiency of biogas production.

Friday, September 10, 2025 | 09:00 a.m. - 10:00 a.m.

Join our free webinar to discover how renewable energies can deliver more than you expect: more efficient biogas production, energy storage, and relief for the power grids. Together with Reverion, we will demonstrate live how state-of-the-art hydrogen technology and Festo automation work together perfectly.

Register now