ISO cylinder DSNU-10- -P-A

14325

Loading...
Mode of operation
Double-acting
Piston diameter
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
47.1 N
Stroke
1 mm - 100 mm
Cushioning
Elastic cushioning rings/plates at both ends