Suction cup with connection VAS-10-M5-PUR-B
1469698
GTIN: 4052568062149
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Suction cup diameter
10 mm
Effective suction diameter
8.5 mm
Suction cup shape
Round, flat
Material suction cup
PUR

