Hand slide valve VBOH-32-G18

1558073

GTIN: 4052568107819

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3/2-way, double solenoid
Pneumatic connection, port 1
G1/8
Standard nominal flow rate (standardised to DIN 1343)
777 l/min
Grid dimension
24 mm
Operating pressure
-0.95 bar - 12 bar