Please note: A newer product is available.

More products of this category can be seen here: Pneumatic cylinders

Please contact Festo for alternatives

Compact cylinder ADVUL-16- -P-A

156201

Loading...
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
121 N
Stroke
1 mm - 200 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch