Please note: A newer product is available.

More products of this category can be seen here: Pneumatic cylinders

Please contact Festo for alternatives

Compact cylinder ADVUL-63-10-P-A

156903

GTIN: 4052568121532

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
63 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1870 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch