Service unit FRC-3/4-D-O-MIDI-A

162751

GTIN: 4052568132637

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G3/4
Standard nominal flow rate (standardised to DIN 1343)
2600 l/min
Pressure regulation range
0.5 bar - 12 bar
Grade of filtration
40 µm