Guided drive DFM-12-10-P-A-KF

170899

GTIN: 4052568139933

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
12 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
68 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch