Guided drive DFM-50-25-P-A-KF
170946
GTIN: 4052568140281
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
50 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1178 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch



