ISO cylinder DSNU-16-200-PPV-A
19235
GTIN: 4052568067106
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
120.6 N
Stroke
200 mm
Cushioning
Pneumatic cushioning, adjustable at both ends



