ISO cylinder ESNU-10-50-P-A

19259

GTIN: 4052568003517

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
41.6 N
Stroke
50 mm
Cushioning
Elastic cushioning rings/plates at both ends