ISO cylinder ESNU-12-25-P-A

19261

GTIN: 4052568067175

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
12 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
61 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/plates at both ends