Vacuum generator VN-07-M-T3-PI4-VI4-RI4

193545

GTIN: 4052568080099

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal size, Laval nozzle
0.7 mm
Max. vacuum
86 %
Max. suction flow rate against atmosphere
13.5 l/min