Barbed hose fitting C-1/8-P-6

2021

GTIN: 4052568017866

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Female thread G1/8
Pneumatic connection, port 2
For tubing outside diameter of 8 mm
Nominal size
4 mm