ISO cylinder DSBG-200-200-PPVA-N3
2390146
GTIN: 4052568253899
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
200 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
18850 N
Stroke
200 mm
Cushioning
Pneumatic cushioning, adjustable at both ends

