Angle seat valve VZXF-L-M22C-M-A-G34-180-M1-V4B2T-50-16
3539745
GTIN: 4052568270865
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Line connection
Threaded coupling G3/4 to DIN ISO 228
Flow rate Kv
7.5 m³/h
Medium pressure
0 bar - 16 bar
Nominal size
18 mm





