Angle seat valve VZXF-L-M22C-M-B-G112-350-M1-V4ANT-80-8

3540250

GTIN: 4052568271176

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling G1 1/2 to DIN ISO 228
Flow rate Kv
28 m³/h
Medium pressure
0 bar - 8 bar
Nominal size
35 mm