Barbed hose fitting N-1/2-P-13

3611

GTIN: 4052568018498

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G1/2
Pneumatic connection, port 2
For tubing inside diameter of 13 mm
Nominal size
11 mm