Barbed hose fitting N-3/4-P-13

3612

GTIN: 4052568018504

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G3/4
Pneumatic connection, port 2
For tubing inside diameter of 13 mm
Nominal size
11 mm