Compact cylinder AEN-S-40-25-I-P-A

5149292

GTIN: 4052568299859

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
40 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
700 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/plates at both ends