Round cylinder DSNU-32-20-P-A

5249367

GTIN: 4052568421977

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
482.5 N
Stroke
20 mm
Cushioning
Elastic cushioning rings/plates at both ends