Vacuum generator VN-30-H-T6-PI5-VI6-RO2

526142

GTIN: 4052568162306

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal size, Laval nozzle
3 mm
Max. vacuum
93 %
Max. suction flow rate against atmosphere
186 l/min