Pressure regulator MS4-LRB-1/4-D7-A8-AS
529483
GTIN: 4052568015695
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection, port 1
G1/4
Standard nominal flow rate (standardised to DIN 1343)
1500 l/min
Pressure regulation range
0.5 bar - 12 bar
Max. pressure hysteresis
0.25 bar

