Service unit combination MSB6-1/2-FRC11:J9M2

530234

GTIN: 4052568164799

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/2
Standard nominal flow rate (standardised to DIN 1343)
3600 l/min
Pressure regulation range
0.5 bar - 12 bar
Grade of filtration
5 µm