Connecting cable VMPA-KMS1-24-10

533194

GTIN: 4052568166441

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable length
10 m
Cable structure
25 x 0.34 mm²
Cable characteristic
Standard
Degree of protection
IP65 - To IEC 60529