Filter MS4-LF-1/4-EUM

535660

GTIN: 4052568087074

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/4
Standard nominal flow rate (standardised to DIN 1343)
1700 l/min
Ambient temperature
-10 °C - 60 °C
Operating pressure
0 bar - 14 bar
Grade of filtration
40 µm