Precision pressure regulator MS6-LRP-1/2-D2-A8

538020

GTIN: 4052568175146

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/2
Standard nominal flow rate (standardised to DIN 1343)
1600 l/min
Pressure regulation range
0.05 bar - 0.7 bar
Max. pressure hysteresis
0.02 bar