Fibre-optic cable SOOC-TB-F-M4-2-R2
552818
GTIN: 4052568095444
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Measurement method
Through-beam sensor
Operating distance
300 mm
Head size
M4
Fibre-optic - special feature
Flexible
Min. object diameter
0.15 mm
