Push-in connector NPQM-D-Q4-S8-P10

558766

GTIN: 4052568055059

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Push-in sleeve Ø 8 mm
Pneumatic connection, port 2
For tubing outside diameter of 4 mm
Operating pressure complete temperature range
-0.95 bar - 16 bar
Ambient temperature
-20 °C - 70 °C
Nominal size
3.5 mm