Hinge cylinder DWA-63-50-Y-A-G

565746

GTIN: 4052568212896

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
63 mm
Stroke
50 mm
Pneumatic connection
G1/4
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1870 N
Theoretical force at 0.6 MPa (6 bar, 87 psi), return stroke
1682 N