Hinge cylinder DW-80-125-Y-AB-G
565806
GTIN: 4052568213374
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Piston diameter
80 mm
Stroke
125 mm
Pneumatic connection
G3/8
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
3016 N
Theoretical force at 0.6 MPa (6 bar, 87 psi), return stroke
2721 N


