Plug socket with cable NEBV-HSG2-KN-1-N-LE2

566663

GTIN: 4052568057404

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
Plug pattern S
Electrical connection 2, connection type
2x single cores
Electrical connection 2, connector system
Open end
Cable length
1 m