Mini slide DGSL-10-50-EA

570176

GTIN: 4052568216719

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
12 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
68 N
Stroke
50 mm
Cushioning
Short elastic cushioning rings/pads at both ends
Position detection
Via proximity switch