Compact cylinder ADNGF-63-15-PPS-A
574050
GTIN: 4052568221737
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
63 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1870 N
Stroke
15 mm
Cushioning
Self-adjusting pneumatic end-position cushioning
Position detection
Via proximity switch


