Solenoid valve VUVG-L10-B52-T-M7-1R8L

574222

GTIN: 4052568222307

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, double solenoid
Standard nominal flow rate (standardised to DIN 1343)
340 l/min - 380 l/min
pneumatic working port
M7
Type of actuation
Electrical